Technical Support 800-834-4969

Terminal Blocks

close

 

One Hole Mounting Terminal Block  

Two Hole Mounting Terminal Block  

One Mounting Hole Ground Terminal Block 

CPI's traditional One Mounting Hole Ground Terminal Block provides a convenient way to attach ground wires to racks or cabinets using one #12-24 screw (not supplied). Holds up to two #4 gauge wires.  One of these blocks is included with each MegaFrame Cabinet. 

Two Mounting Hole Ground Terminal Block

CPI's Two Mounting Hole Ground Terminal Block provides a
convenient way to attach ground wires to racks or cabinets
and meets BICSI and ANSI/EIA/TIA two-hole mounting
recommendations. Constructed of extruded, high-strength
aluminum and accepts conductors ranging from #14 AWG
through 2/0. Includes two #3/8-24 x 7/8"L stainless steel
set screws.
 

  • Manufactured from electroplated tin aluminum 
  • UL Listed 
  • Available individually or in packages of 10