Technical Support 800-834-4969

Power Strips

close

 

Horizontal (Rackmount) Power Strips
Use 19" Rack-Mount Power Strips on CPI
Rack and Cabinet Systems to distribute
single-phase power to multiple pieces of
equipment from a single power connection.
  • NEMA or IEC style outlets and plugs.
    19" wide rack-mount brackets included.
     
  • Uses only one rack-mount space RMU. 
  • Optional circuit breaker protects circuit
    from overload.
     
  • Optional surge-protection protects
    equipment from power spikes.
     
  • Optional current meter measures current
    load on the power strip.

     
 

Horizontal Power Strip with Amp Meter 

Vertical Power Strips

Vertical Power Strips distribute single-phase
power to multiple pieces of equipment from a
single power connection.
 

  • NEMA or IEC style connectors. 
  • Rack-mount brackets included. 
  • Uses no rack-mount spaces RMU. 
  • Optional circuit breaker protects circuit
    from overload.
     
  • Optional surge-protection protects
    equipment from power spikes.
     
  • Optional current meter measures current
    load on power strip.
     
  • Use Vertical Power Strips on CPI Racks
    that support network and telecommunications
    equipment.
     
 

vertical power strips