| Chatsworth Products



  • Attachable to cabinet with included brackets at the side of the cabinet, using no rack-mount space
  • More connections for equipment than horizontal power strips
  • Adjustable front-to-rear along the side of the rack-mount space to match the depth of equipment
  • NEMA- and IEC-style outlets
  • Standard and twist-lock plugs
    • Various styles to suit your needs:
      • Vertical Power Strips with Current Monitoring – single-, dual-, and triple-input, single-phase and three-phase, low- and high-voltage vertical-mount power strips with optional digital current displays for use in cabinets placed in data centers and equipment rooms 
      • Vertical Power Strips – single-input, single-phase, low voltage 19" rack-mount power strips for general use in cabinets placed in telecommunications rooms and small offices 

     Vertical Power for Cabinets



    3/22/2018 6:52:17 AM