Technical Support 800-834-4969

UPS Accessories

close

 

 External Battery Packs 

External Battery Packs 


SNMP Interface Card
 

SNMP Interface Card 

External battery packs can be added to extend runtime should a power failure occur. All battery packs have independent chargers to reduce charging time. UPS and external batteries are 2 or 3 RMU and are 16” deep. 

UPS's are equipped with RS232 connector and include a cable for direct attachment to a server.  SNMP card allows UPS's to attach directly to the network. The UPS becomes a node on the network, like a server. 

Image Currently Unavailable 

 
UPS Mounting bracket for CPI Cabinet Systems, 19"W x 2 RMU