Technical Support 800-834-4969

Thermal Management

close

 

Air Dam Kit

For systems that receive cool air through the front door of the cabinet

 

  • Cool air directed from the cold aisle through the equipment 
  • Barrier between the door and equipment along the top, bottom and sides 
  • Hot and cool air prevented from mixing within the cabinet 
  • Best when used with High-Flow Perforated Metal Door at the front of the cabinet and appropriately sized Filler Panels to close open spaces between equipment 
  • Intelligent Fan Door recommended for the rear of the cabinet 
  • May be used in combination with the Delphi ECS Enclosure Blower 
  • Compatible with M-Series MegaFrame, C-Series SlimFrame and T-Series SteelFrame Cabinets 
  • Limited access to vertical cable managers from the front of the cabinet 
 

Air Dam Kit 

Air Diverter Kit

For systems that receive cool air through the bottom of the cabinet

  • Cool air guided from the bottom of the cabinet to the front of equipment 
  • Barrier between the door and equipment along the top, bottom and sides 
  • Hot and cool air prevented from mixing within the cabinet 
  • Best when used with Solid Metal, Solid Plexiglass or Vented Plexiglass Door on the front of the cabinet and appropriately sized Filler Panels to close open spaces between equipment  
  • Intelligent Fan Door recommended for the rear of the cabinet 
  • May be used in combination with the Delphi ECS Enclosure Blower 
  • Compatible with MegaFrame, SlimFrame and SteelFrame Cabinets 
  • Limited access to vertical cable managers from the front of the cabinet 
 

Air Diverter Kit 

Fan Kit

Additional ventilation for MegaFrame, SlimFrame and Seismic Frame Cabinets
 

  • Basic ventilation of cabinets placed outside of the traditional data center environment 
  • Within the data center, recommended in combination with Air Dam Kit or Air Diverter Kit and Intelligent Fan Door to increase removal of hot air from the cabinet  
  • Used within the top panel of the cabinet 
  • 400 CFM of ventilation provided 
  • Compatible with M-Series MegaFrame, C-Series SlimFrame and Seismic Frame Cabinets 
  • For best efficiency reserve the top two rackmount spaces for air flow.
 

mf_fan_kit 

 

Filtered Ventilation System For 30” Deep Cabinets
To filter dust and provide ventilation
 

  • 70 percent to 75 percent dust particle retention 
  • Available with or without fans (Deluxe and Standard systems, respectively) 
  • Compatible with 30”-deep MegaFrame Cabinets  
  • Other sizes may be available.  Check with Technical Support. 

 

 

Fan Filter Kit  

 

Filler PanelsTo channel airflow within the cabinet 

  • Available in 3/16" and 1/8" Thickness and 19" and 23" Widths 
  • Panel Sizes from 1 to 12 RMU 
  • Colors available Gray, Computer White, Brushed Aluminum and Black 
 

Filler Panels