Technical Support 800-834-4969

Universal Cabinet Light




Cabinet Light

The Universal Cabinet Light fits any 19" or 23" EIA rack or cabinet. The 8 Watt fluorescent light can be mounted in various orientations to direct additional illumination where it is most needed. 

  • Only 1 RMU tall 
  • Provides 8 Watts of fluorescent light from 115VAC 
  • On/Off switch and 6' cord 
  • White Lens with white housing 
  • Black bracket