Technical Support 800-834-4969

Cable Management

close

Horizontal Cable Management 


Horizontal Wire Management 

Open ring-style rack-mount cable managers complement the VCS. Use above and/or below patch panels or network switches to route patch cords to exact connection points on the rack. Horizontal Wire Managers feature a 1-1/2" standoff from the rack with 2-1/2" deep rings (4" deep overall) in two sizes. Covers are available as accessories. Alternately, use Jumper Trays with any cabling section to create a side-to-side or rack-to-rack pathway for patch cords. 
Remember to allow extra depth in your cabinet to recess the cable manager.
 

Horizontal Wire Management

 


Universal Horizontal Cable Manager 

Closed trough-style rack-mount cable managers complement the MCS, CCS, or GVCS. Use above or below patch panels or network switches to route patch cords to exact connection points on the rack. Universal Horizontal Cable Manager features T-shaped finger openings at the top and bottom of the trough and snapon covers. Select from single- and double-sided versions in two depths and three heights.
Remember to allow extra depth in your cabinet to recess the cable manager.
 

Universal Horizontal Cable Manager

 

Vertical Cable Management 


Standard Vertical Cable Manager for SlimFrame 

Same as the one included with each M-series Cabinet.  Eight rings 2.3”W x 5.5”D preassembled – but easily reconfigured – for cable bundling.  Additional rings available.  Two piece section to run full length of cabinet or can be separated into two half lengths. 

Standard Vertical Cable Manager