| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

keypad cable 

 Keypad Cable

Use this cable when connectiong the Keypad Module in the middle of the CAN (Controller Area Network) bus (daisy-chain).  This cable is not needed when the Keypad Module is at the end of the CAN bus.  The S1 to RJ-11 cable is 9' (2.7m) long.
 

Keypad connected to end of CAN Bus 

Diagram of end of CAN Bus 

 Keypad connected to middle of CAN Bus 

diagram of middle of CAN Bus 

5/21/2018 5:53:48 AM