Technical Support 800-834-4969

Lock Control Module

close

 

 lock control module 

 Lock Control Module
The Lock Control Module provides system connections for eight Lock Kits.

• Two RJ-45 bus-connections for other modules; modules connect with RJ-45 patch cords in a serial bus configuration
• One power connection includes an auto sensing 100-240 Vac, 50-60 Hz to12 Vdc, 1.25 A power supply with an IEC 320 C-14 power connector and a detachable 6’ (1.8 m) L IEC 320 C-13 to NEMA 5-15P power cord
• Status LEDs: module bus-connection status, module status, and power status
• Includes a rack-mount bracket and installation hardware to attach the Lock Control Module in the space between the equipment mounting rails and the side panel of the cabinet
• Size: 5.32” (135 mm) W x 1.3” (32 mm) H x 11.8” (299 mm) D
• Finish: white metal housing