Technical Support 800-834-4969

Power Supply and Cord

close

 

 

Power Supply and Cord

 

 Power Supply and Cord 

Included with both the Proximity Card Reader Module and the Lock Control Module.

• One power connection; includes an auto sensing 100-240 Vac, 50-60 Hz to 12 Vdc, 1.25 A power supply with an IEC 320 C-14 power connector and a detachable 6’ (1.8 m) L IEC 320 C-13 to NEMA 5-15P power cord