Technical Support 800-834-4969

Proximity Card Reader Module

close

 

Proximity Card Reader Module 

 Proximity Card Reader Module (optional ) 

The Proximity Card Reader Module is an external card reader that includes two proximity cards. Use the proximity cards as user access keys with the Keypad Module.

• Two RJ-45 bus-connections for other modules; modules daisy-chain together with RJ-45 patch cords
• One antenna connection for an external card reader; includes an external card reader with a 9’ (2.7 m) L attached cord and two proximity cards. Proximity cards provide access to all handles connected to the same module bus as the Proximity Card Reader Module
• One power connection; includes an auto sensing 100-240 Vac, 50-60 Hz to 12 Vdc, 1.25 A power supply with an IEC 320 C-14 power connector and a detachable 6’ (1.8 m) L IEC 320 C-13 to NEMA 5-15P power cord
• Status LEDs: module bus-connection status, module status, and power status
• Includes a rack-mount bracket and installation hardware to attach the Proximity Card Reader Module in the space between the equipment mounting rails and the side panel of the cabinet
• Includes installation hardware to attach the external card reader flush to a cabinet door, side panel, or the wall. Locate the external card reader next to the associated Keypad Module
• Proximity Card Reader Module size: 5.32” (135 mm) W x 1.3” (32 mm) H x 11.8” (299 mm) D
• Proximity Card Reader Module Finish: white metal housing
• External Card Reader size: 2.52” (64 mm) W x 4.45” (113 mm) H x .47” (12 mm) D
• External Card Reader Finish: black plastic housing