| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

The Fiber Module Adapter mounts to the Universal Accessory Rail in a N-Series TeraFrame™ Network Cabinet and supports a single Corning Cable Systems Plug & Play Universal Systems CCH Module in the Zero RMU space between the cabinet frame and the cabinet side panel.

  • Is 4 RMU high, attaches to the Universal Accessory Rail and supports a single Corning Cable Systems Plug & Play Universal Systems CCH Module
  • CCH Modules provide a transition from 12-fiber MTP connectors to simplex or duplex connectors
  • Use in the N-Series TeraFrame Network Cabinet for applications with lower cable densities that do not require the Corning Cable Systems 3 RMU or 4 RMU high-density MTP adapter panels and harness assembly connectivity 
  • Is S-shaped, 2” wide x 7” high x 2.5” deep (50 mm x 178 mm x 64 mm), made from steel and includes installation hardware
 

Fiber Module Adapter

 
7/17/2018 2:16:37 PM