| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

The Fiber Module Bracket attaches to the side of the F-Series TeraFrame™ Cabinet and supports Corning Cable Systems Plug & Play Universal Systems CCH Modules and fiber optic patch cords in the 0 RMU space between the cabinet frame and the cabinet side panel.

  • Provides multiple attachment points for Corning Cable Systems Plug & Play Universal Systems CCH Modules, which convert the 12-fiber MTP connectors on the trunk cables into simplex or duplex connectors for rack-mount storage arrays or servers with low port density requirements
  • Attaches to the side of the cabinet frame at the rear of the cabinet; it provides cable management and tie points for trunk cables and jumper cables
  • Is S-shaped, 6.2” wide x 1.8” deep (160 mm x 46 mm), made from steel and includes installation hardware
 

Fiber Module Bracket

 
   
   
   
9/18/2018 12:58:17 PM