| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

The Fiber Trunk Cable Manager attaches to the side of the N-Series TeraFrame™ Network Cabinet and supports Corning Cable Systems Plug & Play Universal Systems trunk cables.

  • Supports and protects Plug & Play Universal Systems trunk cables as the cables transition from vertical to horizontal orientation to make connections inside the cabinet
  • Attaches to the rear frame upright on the N-Series TeraFrame Network Cabinet; it is used in combination with the Vertical Furcation Bracket
  • Provides critical strain relief so that the furcation plug on the trunk cable can mount properly to the Vertical Furcation Bracket
  • Sized to support connections for two fully populated Cisco 9513 series or Brocade 48000 SAN Directors
  • Is J-shaped, 9.7” wide x 3.3” deep (246 mm x 83 mm), made from steel, and includes installation hardware
 

Fiber Trunk Cable Manager

 
9/20/2018 11:04:44 PM