| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

The Horizontal Furcation Bracket attaches to the Universal Accessory Rail in the N-Series TeraFrame™ Network Cabinet or to the side of a TeraFrame Equipment Mounting Rail in the F-Series TeraFrame Cabinet. The Horizontal Furcation Bracket can be used to secure trunk cables in the vertical orientation as the cables enter the cabinet or as a horizontal (front-to-rear) support for the furcation legs of the trunk cable. 

  • Provides attachment points for the trunk cable furcation plugs and tie points for securing the trunk cable to the bracket
  • Attaches at any location top-to-bottom along the side of the cabinet. Multiple brackets can be used in each cabinet
  • Is C-shaped, 4.3” wide x .5” deep (108 mm x 12 mm) with 1.5”D (38 mm) mounting flange, made from steel and includes installation hardware
 

Horizontal Furcaton Bracket

 
7/19/2018 7:41:11 PM