| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

The Universal Accessory Rail attaches to the vertical frame upright of the N-Series TeraFrame Network Cabinet and supports Corning Cable Systems high-density MTP adapter panels, Fiber Module Adapters and Swivel Cable Spools in the Zero RMU space between the cabinet frame and the cabinet side panel.

  • Provides attachment points that align with RMU on the cabinet for any combination of Swivel Cable Spools, Fiber Module Adapters and Corning Cable Systems 3 RMU or 4 RMU high-density MTP adapter panels
  • Attaches to the side of the cabinet frame at the front of the cabinet; it is used in combination with the Fiber Trunk Manager and Vertical Furcation Bracket in high-density installations
  • Is C-shaped, 1.6” wide x .8” deep (41 mm x 19 mm), made from steel and includes installation hardware
 
 Universal Accessory Rail 
7/21/2018 11:35:37 PM