Technical Support 800-834-4969

Baying Seal Kit

close
  The Baying Seal Kit is used to seal teh gap between 600 mm cabinets (of the same height and depth) when they are centered on 24" (610 mm) floor tiles. The kit includes six snap-in plastic seals; three that seal the front gap and three that seal teh rear gap. Baying Seal Kit works with or without side panels. No hardware required. Color is black.