Technical Support 800-834-4969

Cable Port Grommet Kit

close
Cable Port Grommet Kit  The Cable Port Grommet Kit is used to cover the round cable knockouts in the cabinet's top panel. Each kit includes two 2.8" (71 mm) diameter grommets that snap into the opening in the top panel once the knockout is removed. The standard top panel and accessory fan top panels have eight round cable knockouts each (two per corner), four include grommets. The Vertical Exhaust Duct top panel has four round cale knock outs each (two per corner, front corners only), two include grommets. Color is black.