Technical Support 800-834-4969

Cable Ring Kit

close
25105 Cable Ring Kit  The Cable Ring Kit includes eight plastic D-rings that snap onto the equipment mounting rails inside the cabinet creating a vertical pathway for cables. There are three ring sizes to match the cabinet width. Each rail can support eight rings. Mounting rails in the 600 mm wide cabinet must be setback a minimum of 3.1" (79 mm) from the corner post to provide access to the cable rings. Mounting rails in the 750 mm and 800 mm wide cabinets must be setback a minimum of 5.0" (127 mm) to provide clearance from medium cable rings and 10.0: (254 mm) to provide clearance for large cable rings. Cable Ring Kit cannot be used with the Vertical Cable Managers or the Rail Seal Kit. Color is black.