Technical Support 800-834-4969

Cable Ring Manager

close
Cable Ring Manager 

The Cable Ring Manager is a vertical cable manager with plastic D-rings that attaches directly to the cabinet's frame independent of the equipment mounting rails. The Cable Ring Manager is available for 750 mm and 800 mm wide cabinets. The manager includes two half-height panels, eight plastic D-rings and installation hardware. Color is black.

 

The managers with medium rings are 5.8" D (150 mm) and the managers with large rings are 10.9" D (277 mm). Managers with medium rings require a minimum of 6" (153 mm) rail setback and managers with large rings require a 11.5" (293 mm) rail setback.