Technical Support 800-834-4969

Fan Top Panel Kit

close
25088 Fan Top Panel Kit  The Fan Top Panel Kit is used to replace the standard top panel and provides additional exhaust airflow through the top of the cabinet. Two fan housings are mounted on the bottom of the panel. Each fan housing has two 4.5" (114 mm) diameter fans capable of 100 CFM (170 CMH) each and an IEC C14 connector. The kit includes a detachable 15' L (5 m) power cord with dual C13 connectors for the fan housings and a molded NEMA 5-15P plug (115 VAC) or C14 (230 VAC) connector. Order two C13 power cords separately if different power connections are required. Color is black.