Technical Support 800-834-4969

Full Height PDU Bracket

close
Full Height PDU Bracket  The Full Height PDU Bracket attaches to the cabinet frame and provides two attachment points for CPI vertical power distribution units (PDUs) or power strips for cabinets and multiple tie points for power cables. Secure cables to the bracket using Saf-T-Grip Straps or cable ties. Use with CPI vertical PDUs for cabinets that are 68.5" H (1740 mm) or 70.5" H (1791 mm). Tool-less PDU attachment points ar located 64.75" (1645 mm) apart. The bracket supports two 2.4" W (61 mm0 or narrower PDUs or power strips side-by-side or one 4.9" W (124 mm) PDU. The bracket is 5.2" W (132 mm). Color is black.