Technical Support 800-834-4969

GlobalFrame GF-Series Gen 2 Applications

close

 

Standard Cabinets

  • Supports front-to-rear airflow for hot/aisle/cold aisle or enclosed aisle environments
  • Options for Doors include:
    • Single Perforated Front Door with a Double Perforated Rear Door
  • Options for Side Panels include: One, Two, or No Side Panels
 
 


 GlobalFrame Gen 2 Cabinet - GF-2C400-EB.jpg

 

High Density Cabinets with Vertical Exhaust Ducts

  • Isolates hot exhaust air; supports front-to-top airflow with the Vertical Exhaust Duct
  • Options for Doors include:
    • Single Perforated Front Door with a Double Perforated Rear Door
 

 GlobalFrame Gen 2 Cabinet - GF-2C401-EA.jpg