Technical Support 800-834-4969

Snap-In Grommet Kit

25107 Snap In Grommet Kit  The Snap-In Grommet Kit includes fourteen individual 5.5" H x 3.25" W (140 mm x 83 mm) grommets that protect cables from the edges of the openings in the equipment mounting rails in 750 mm and 800 mm wide cabinets. Each rail has seven openings; one kit will protect the openings in two equipment mounting rails. The Snap-In Grommet Kit cannot be used with the Rail Seal Kit. Color is black.