Technical Support 800-834-4969

Snap-In Grommet & Plug Kit

close
 25108 Snap-In Grommet and Plug Kit  The Snap-In Grommet & Plug Kit includes 14 individual snap-in grommets and covers that seal the openings in 750 and 800 mm wide equipment mounting rails. Each rail has seven openings; one kit will seal all of the openings on the front pair of equipment mounting rails to support front-to-rear airflow. The Snap-In Grommet & Plug Kit cannot be used with Rail Seal Kit. Color is black.