Technical Support 800-834-4969

Vertical Cable Manager

close
25120 Vertical Cable Manager 

The Vertical Cable Manager attaches to the cabinet's equipment mounting rails and provides vertical cable management with plastic T-shaped cable guides and openings that align with each rack-mount space/unit (U) in the cabinet to organize patch cords.

The manager for the 600 mm wide cabinet includes fingers only and can be used in any width cabinet.

The manager for the 750 mm and 800 mm wide cabinets is available in two depths with standard or extended fingers and also includes a cover that partially enclose cables.  

The Vertical Cable Managers cannot be used with Cable Ring Kit. Color is black.