| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

 Click Here to Configure

  Click Here to Configure

CUBE-iT PLUS Wall-Mount Cabinet

  • Static load rating, ranging from 200 lb (wall-mount) to 1,000 (floor-supported)
  • UL Listed
  • Swing-out cabinet body enables easy access to the rear of installed equipment
  • Rear panel is pre-punched with knockouts for conduit, and has interior cable tie points
  • Cabinet includes one pair of adjustable 19" EIA threaded equipment mounting rails
  • Vented side panels increase airflow
  • Choice of solid metal or plexiglass front door
  • Front door and rear panel lock to provide equipment security
  • Exceptional strength and rigidity in a swing-out wall-mount and floor-supported enclosure

 

ThinLine II Wall-Mount Cabinet

  • Static load rating of 100 lb (wall-mount)
  • Distinctive equipment mounting rails rotate for horizontal or vertical mounting
  • Easy-to-remove top panel for direct access to the front of switches and routers without disturbing other devices 
  • Ventilation via louvers and fan accessory
  • Generous outlets for cable entry and exit
  • 2" x 4" junction box included for optional surge-suppressed duplex receptacle
  • Lockable door mountable to open from left or right
  • Room for a server, switch, horizontal cable manager, patch panel, fiber service loop, fiber-optic patch panel – and more
  • Safe, space-saving cabinet for networking multiple systems in high-traffic areas
 

Click Here to Configure

Click Here to Configure

Wall-Mount Rack with Enclosure

  • Static load rating up to 200 lb
  • UL Listed
  • Enclosure width- 24.5”
  • Enclosure height- 28” or 42”
  • Enclosure depth- 16”, 22”
  • EIA-310-D-Universal hole spacing
  • Convenient cable entry via two top and two bottom cable pass-through ports
  • Optimum airflow via vented top and bottom panels
  • Choice of solid metal or plexiglass front door
  • Ships fully assembled
  • Front door and rear panel lock to provide equipment security

 

Silver Frame Wall-Mount Cabinet

  • Static load rating up to 150 lb
  • Enclosure width- 19”
  • Enclosure height- 41”
  • Enclosure depth- 14” or 24”
  • Adjustable mounting rails to fit your equipment’s depth
  • Cable pass-through port in the center of the back panel to route cable in from the wall
  • Optimum airflow via vented top and bottom panels
  • Ships fully assembled
  • Unique dual-locking hinge designed provides convenient front and rear access
 
4/22/2018 10:43:43 AM