| Chatsworth Products

 

LCD/KVM Console

 

LCD/KVM Console 

The LCD/KVM Console is a convienent set of rack-mount peripherals that use only 1 RMU of rack-mount space and can connect to one, eight, or sixteen computers. Choose from a 15", 17" or 19" LCD display panel and a keyboard tray with a built-in touch pad. Multi-user units also include a keyboard/video/mouse (KVM) switch.

  • Rack mountable, 19" EIA x 1 RMU; requires 4-post support
  • Dual slides - open the LCD panel and keyboard seperately
  • Durable steel construction and tempered glass on LCD panel
  • Hidden handle on keyboard tray; trays lock in the closed position
 
2/18/2018 10:07:53 PM