| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 
Panel Size

 

LCD/KVM Panel Size 

LCD/KVM Panel Sizes 

LCD Size 

Unit Size 

Rail Depth Range 

15"

19"W x 1 RMU x 23.8"D (605mm)

23.1" - 32.0" (589 mm - 815 mm)

17"

19"W x 1 RMU x 23.8"D (605mm)

23.1" - 32.0" (589 mm - 815 mm)

19"

19"W x 1 RMU x 26.2" D (665mm)

25.6" - 34.5" (651 mm -877 mm)

LCD Panel Sizes 

LCD Size 

Unit Size 

Rail Depth Range 

15"

19"W x 1 RMU x 19.1"D (485mm)

26.8" - 32.8" (681 mm - 835 mm)

17"

19"W x 1 RMU x 19.1"D (485mm)

26.8" - 32.8" (681 mm - 835 mm)

19"

19"W x 1 RMU x 21.5" D (546mm)

29.2" - 35.3" (742 mm -897 mm)

Note: Screen size is measured diagonally from the inside of the beveled edge. The measurement does not include the casing.

5/21/2018 4:14:19 AM