| Chatsworth Products

 

PS/2 Signal Cable

 

PS/2 Signal Cable 

Connect computers to the LCD console or LCD/KVM console.

  • The PS/2 signal cable has a VGA connector on the Console end and one VGA with two PS/2 connectors on the computer end.
 

USB Signal Cable

 

USB Signal Cable 

Connect computers to the LCD console or LCD/KVM console.

  • The UBS signal cable has a VGA connector on the Console end and one VGA with one USB connector on the computer end.
 
2/21/2018 10:51:48 PM