| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Solid Side Panels 

Secure equipment in the cabinet and keep hot air from flowing between bayed cabinets. The Solid Side Panel includes two keyed recessed locking latches. The side panels must be removed in order to bay the cabinets together. 

Solid Side Panel

 

Vented Side Panels 

Secure equipment in the cabinet and allow air to enter the side of the cabinet. The Vented Side Panel includes has two large vented openings and includes two keyed recessed locking latches. The side panels must be removed in order to bay the cabinets together. 

Vented Side Panels

 

Dual Side Panels for N-Series Cabinet for Cisco Nexus 7018

The Dual Side Panel Kit includes a two-piece (vertical split) side panel, a center support, and two keys. Cabinets can be bayed with or without side panels installed.

Dual Side Panels

 
5/20/2018 8:35:18 AM