| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Horizontal Cable Managers 

 

 Evolution™ Horizontal Cable Manager 

  • Contoured front door with snap-hinges and longitudinal center feature in contrasting aluminum finish
  • Improved T-shaped cable guides decrease deflection when loaded with cables;
  • Three 2.12" wide x 1.25" high (53 mm x 31 mm) edge-protected oval cable pass-through ports at the rear of the 2 RMU and 3 RMU high cable manager
  • Snap-On cover opens up or down and stays in the open position
  • Available in 19" EIA width; 1 RMU, 2 RMU and 3 RMU heights
 
 35441 Evolution Horizontal Manager 

Universal Horizontal Cable Manager 
 

  • Patented cable guide fingers at 1.75” intervals for proper cable bend radius and organization of patch cords
  • Flanged pass-through slots to route cables to the back
  • Same design as most vertical cabling sections – the Global Vertical Cabling Section, MCS Master Cabling Section and CCS Combination Cabling Section – for easy alignment, a clear cable pathway and a consistent look
  • Snap-on, hinged door/cover included to help create an appealing installation
  • Available in 19” and 23” widths, 1 RMU, 2 RMU and 3 RMU heights, and single-sided or double-sided versions to organize front and/or rear cables
  • 42 to 260 Cat 5e cable capacity (with 40% fill) per side
  • Perfect for high-profile applications and cable management for multiple patch panels
 
Universal Horizontal Cable Manager 

19” Horizontal Wire Management Panel 

  • Offset 1.5” from the rack channel to provide proper bending radii
  • Five cable rings in front with trough in the back created by unique offset design
  • Two or four cable distribution spools (also available without spools) to maintain proper cable bend radii
  • Optional Clip-On Cable Cover
  • Available in 19” width and 1 RMU and 2 RMU heights
  • 42 to 88 Cat 5e cable capacity (with 40% fill)
  • Unique manager for a combination of cabling needs
 
Horizontal Wire Management Panel 

Large Horizontal Ring Panel 

  • Seven large 6”W x 2.8”H heavy-duty aluminum rings for large cable bundles
  • Rounded edges to protect cable sheaths
  • Optional Slip-On Cover
  • Available in 19” and 23” rack-mount widths
  • Rings available separately for wall-mounted cable management
  • 177 Cat 5e cable capacity (with 40% fill)
  • Cost-effective horizontal management for large bundles
 
Large Horizontal Panel 
Rack Cabling Managers
  • Sturdy, lightweight aluminum panel
  • Small and medium-sized plastic rings to suit the amount of cable you need to organize
  • Available in 19” and 23” rack-mount widths
  • 21 to 51 Cat 5e cable capacity (with 40% fill)
  • Standard design for general applications 
 
Medium Rack Cable Manager 
Patch Panel Wire Management Bar 
  • Made of sturdy, lightweight aluminum
  • Mountable outward to a 3” channel or inward to a 6” channel
  • Wire tie holes to maintain wire perpendicular to termination point
  • 19” rack-mount width
  • Wire management and strain relief to prevent cable separation at the back of patch panels
 
Patch Panel Wire Management Bar 

Jumper and Transition Trays 
 

  • Flat trays with bend support for copper and fiber cables
  • Available in five styles – two upper trays, one single lower tray, one double lower tray and transition plate
  • 1.5” bend radius for ANSI /TIA /EIA -compliant installation
  • Bend radius locations adjustable in the field for user selection of cable entry and exit positions
  • Made of sturdy, lightweight aluminum
  • 19” and 23” rack-mount widths
  • 70 to 132 Cat 5e cable capacity (with 40% fill)
  • Ideal for routing cable between racks at the top or bottom of the frame
 
Jumper Tray 
Vertical Cable Managers   

Single-Sided Wide Vertical Cabling Section 

  • Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12” in between latches), protective edge guards, and mounting hardware
  • 6"W x 6.38"D; single-sided cable trough
  • 9’ version consists of 7’ section with a 2’ extension
  • Sold individually

 

 Single-Sided Wide Vertical Cable Manager 

Single-Sided Narrow Vertical Cabling Section 

  • Provides convenient cable run between equipment racks. Conceals cable for a more attractive installation.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12” in between latches), protective edge guards, and mounting hardware
  • 3.65"W x 6.38"D; single-sided cable trough
  • 9’ version consists of 7’ section with a 2’ extension
  • Sold individually

 

 Single-Sided Narrow Vertical Cabling Section 

Double-Sided Wide Vertical Cabling Section 

  • These space-saving ducts with locking latches hold and separate wiring for a more organized and managed
  • equipment room installation. Provides convenient cable run between equipment racks. Conceals cable for amore attractive installation. Designed to mount to any CPI rack upright channel post.
  • 2.50" diameter ports spaced at 11.625" intervals allow for convenient cable and wiring pass through. Vertical slots secure optional Saf-T-Grip® cable management straps for neatly bundle cables.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High Density Frame and QuadraRack Server Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches), protective edge guards, and mounting hardware
  • 6"W x 12.75"D; double-sided cable trough
  • 2.5” diameter pass through ports every 11.62”
  • 9’ version consists of 7’ section with a 2’ extension
  • Mounting hardware included

 

 Double Sided Wide Vertical Cabling Section 

Double-Sided Narrow Vertical Cabling Section 

  • Provides double-sided 3.65” cable run between equipment racks. Mounts to any CPI rack upright channel post
  • 1.38” x 2.25” oval ports spaced at 11.62" intervals along center separator allow for convenient cable and wiring pass through. Vertical slots secure optional Saf-T-Grip® Cable Management straps for neatly bundled cables.
  • Bolts to CPI Standard and Universal racks and the 6” Deep High-Density Frame
  • Includes formed cabling section, lockable cabling latches (12" between latches.), protective edge guards, and mounting hardware
  • 3.65"W x 12.75"D; double-sided cable trough
  • 1.38” x 2.25” oval pass through ports every 11.62”
  • 9’ version consists of 7’ section with a 2’ extension
  • Mounting hardware included
  • Sold individually

 

 Double Sided Narrow Vertical Cabling Section 

Evolution g1 Single-Sided Vertical Cable Manager

  • Contoured front door with easy-open knobs and vertical center feature in contrasting aluminum finish
  • Cable manager with plastic T-shaped cable guides (fingers)
  • Available in 6" (150 mm), 8" (200 mm), 10" (250 mm), 12" (300 mm) and 15" (380 mm)widths in 6' (1.8 m), 7' (2.1 m), or 8' (2.4 m) heights
 

35514 Evolution g1 Single Sided Vertical Cable Manager 

Evolution g2 Double-Sided Vertical Cable Manager

  • Contoured front door with easy-open knobs and vertical center feature in contrasting aluminum finish
  • Rigid cable manager with 1-RMU spaced plastic T-shaped cable guides (fingers)
  • Rear door with easy-open knobs and all black finish
  • Three Movable Mid-Sections
  • Three large Cable Distribution Spools included with 10" (250 mm), 12" (300 mm), and 15" (380 mm) wide managers
  • Available in 6" (150 mm), 8" (200 mm), 10" (250 mm), 12" (300 mm) and 15" (380 mm)widths in 6' (1.8 m), 7' (2.1 m), or 8' (2.4 m) heights
 

35524 Evolution Double-Sided Vertical Cable Manager 

MCS™ Master Cabling Section 

  • Extra-wide, contoured cable guides provide smooth movement and extra strong support
  • SwitchGate Door/Cover is easily switched from right to left opening and can be removed so that cable does not have to thread through guides (and can “snap” into them instead)
  • Double-Sided MCS Master Cabling Sections have edge-protected pass through ports
  • Vertical slots along the center separator of Double-Sided MCS Master Cabling Sections secure optional Saf-T-Grip® cable management straps
  • Mounting hardware included

 

 MCS Master Cabling Section 

CCS Combination Cabling Section 

The Ultimate Network Patch Environment Cable Manager— The new CCS Combination Cabling Section offers the best of CPI's cabling sections, but with added design features. This new Cabling Section is double-sided with the front side featuring plastic cable guides (like those used on the MCS Master Cabling Section) while the back retains the classic Vertical Cabling Section (VCS) design. 1 RMU cable guides on the front designed for fanning and managing
patch cords Open Cabling Section on the rear provides easy access and routes cable bundles feeding into the back of patch panels Close spacing of the cable guides (1 RMU ) means Moves, Adds, and Changes are now easier Edge-protected pass through ports make it easy to route cable from front to back.

  • Vertical slots along the center separator secure cable bundles neatly with optional Saf-T-Grip® cable management straps
  • Plastic Cable Guides meet UL 94V-O Flame Resistant standards
  • Innovative SwitchGate Door/Cover (front) is easily opened from the right or left and can be removed so that cable does not have to thread through guides

 

 CCS Vertical Cable Management 

Global Vertical Cabling Section 

The new Global Vertical Cabling Section is a cost-effective, adaptable vertical cable management solution with a unique, two-piece design that significantly reduces shipping size and cost. The two parts can be quickly assembled and then bolted to CPI's Universal and Standard racks as well as QuadraRack™ frames. It ships preassembled with patented cable guide fingers at 1 RMU intervals for you to easily and neatly organize cable. Each section includes a two-piece section, a door/cover and mounting hardware. Additional cable management can be achieved by placing sections back-to-back, creating a double-sided solution, or by adding a low-cost set of seven cable management rings in the rear

  • Patented cable guide fingers at 1 RMU intervals provide an organized pathway for cable and patch cords
  • Snap-on, hinged door/cover hides cable for a finished appearance yet allows quick access to cable for making changes
  • Door/cover swings on hinges to open left or right, allowing quick access to the cable from either direction
  • Acorn nuts eliminate sharp edges, reducing injuries and torn cables
  • Seven 2.5" pass-through ports allow cables to transition from front to back.

 

 Global Vertical Cabling Section 

5/22/2018 2:08:48 PM