Technical Support 800-834-4969

QuadraRack Accessories

close

 

 Heavy Duty Fixed Shelf - Vented

Heavy Duty Fixed Shelf - Vented  

Extra Heavy Duty Sliding Shelf

Heavy Duty Fixed Shelf - Vented 

Specially designed vented shelf that optimizes air flow. Supports up to 200 lb. 

Heavy Duty Fixed Shelf- Solid 

Specially designed shelf. Supports up to 200 lb.

 

Extra Heavy Duty 4-Point Sliding Shelf 

Specially designed to support heavy shelf-supported equipment (up to 300 lb) and uses only 2 RMU of mounting space. 

Equipment Tie-Down Bracket

Dust Cover 

Power Strip 

Equipment Tie-Down Bracket 

Prevents back-and-forth, side-to-side and up-and-down movement of shelf-mount equipment. 

Dust Cover 

Improves the appearance of 4-Post Frame and prevents the accumulation of dust and debris at the base.

Power Strips 

Both horizontal and vertical power strips can be mounted to the QuadraRack.