Technical Support 800-834-4969

QuadraRack Comparison

close

 

QuadraRack™ 4-Post Frame  

Cost-effective solution for supporting rack-mount network equipment. The QuadraRack 4-Post Frame offers the strength and stability of a cabinet in an open mounting system providing easy access for simplified installation and cabling along with unrestricted air flow for improved cooling and heat dissipation.
 

    19” EIA Width 4-Post Frame manufactured from high strength 6061-T6

        aluminum.
    5/8”-5/8”-1/2” alternating hole pattern (EIA -310-D Compliant) with high

        strength 12-24 roll-formed.
    Threaded mounting holes.
    2000 lb load bearing capacity.
    QuadraRack 4-Post Frame Kit includes:
          -   4 Rack Channels
          -   2 Base Angles
          -   2 Top Angles
          -   1 Extension Pan Set
          -   100 Rack mounting screws -- Pilot Point #12-24
      with combination Phillips/Straight head
    Ships unassembled
    Not intended for use with rack-mount servers

 

QuadraRack 4-Post Frame 

 

 QuadraRack™ Server Frame  

Designed specifically for rack-mount servers, the new QuadraRack Server Frame offers the strength and stability of a cabinet, but in an open mounting system. Providing easy access for simplified installation and cabling, the QuadraRack Server Frame offers unrestricted air flow for improved cooling and heat dissipation. The unique 14 gauge steel "C" shaped channels with square holes and horizontal braces were designed to provide optimal torsional strength. We've made the horizontal braces quick and easy to install with the supplied carriage bolts. Since rack-mount servers require various types of mounting screws, cage nuts provide the flexibility to adapt holes for M6, 10-32 or 12-24 mounting screws (not included).
 

    Supports 1000 lb (weight must be evenly distributed).
    19" EIA Width 4-Post Frame manufactured from high strength aluminum 

        and steel construction.
    Available 7' x 19" in black, gray and white powder coat, textured finish with

        black assembly hardware.
    5/8"-5/8"-1/2" alternating square hole pattern (EIA -310-D Compliant).
    Cage nuts clip into square holes to adapt to M6, 10-32 or 12-24 mounting

           screws (not included).
    Top Extension Pan Set provides two 6" x 16" cable access ports.
    QuadraRack Server Frame C-Channel: 7' height - 3" D x 1.265”.
    Frame depth is 29" with overall depth of 41" from edge-to-edge of base angles.
    QuadraRack Server Frame Kit Includes:
        4 C-Channels
        2 Base Angles          

        8 Plate Nuts and Assembly Hardware
        2 Horizontal Braces
        2 Top Angles
        1 Extension Pan Set
    QuadraRack Server Frame ships unassembled.

 

QuadraRack Server Frame