| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 

QuadraRack Runway Support Bracket 

 

Cable Runway Support Bracket 

Shipping Weight 

 
For 6" (150 mm) to 24" (600 mm) W Cable Runway 

5 lb (2.3 kg) 

 
The Bracket may extend beyond the rack footprint.
 
 
Note: The Adjustable Depth QuadraRack comes predrilled to accept J-bolts to secure cable runway.  
Check  the tables below to insure the racks can accomodate the desired runway width. 
If not, then consider the Runway Support Bracket above.
 
 

Parallel Orientation (Side-to-Side) 

Part Number 

Width of Cable Runway 

(Depth Range) 

6” 

9” 

10” 

12” 

15” 

18” 

20” 

24” 

15211-XXX, 15215-XXX 

 

 

 

 

           
(400 - 550mm) 
15212-XXX, 15216-XXX 

 

 

 

 

 

 

     
(575 - 725mm) 
15213-XXX, 15217-XXX 

 

 

 

 

 

 

 

 

(750 - 900mm) 

15214-XXX, 15218-XXX 

 

 

 

 

 

 

 

 

(925 - 1075mm) 






















 
 

Perpendicular Orientation (Front-to-Back) 

Part Number 

Width of Cable Runway 

(Depth Range) 

6” 

9” 

10” 

12” 

15” 

18” 

20” 

24” 

15211-XXX, 15215-XXX 

 

 

 

 

 

 

     
(400 - 550mm) 
15212-XXX, 15216-XXX 

 

 

 

 

 

 

     
(575 - 725mm) 
15213-XXX, 15217-XXX 

 

 

 

 

 

 

     
(750 - 900mm) 
15214-XXX, 15218-XXX 

 

 

 

 

 

 

     
(925 - 1075mm) 

Note: Cable Runway will be centered over the rack in both parallel and perpendicular installations.

 











 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

7/21/2018 12:48:44 AM