| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

solid adjustable shelf

Solid Shelf
 

vented adjustable shelf

Vented Shelf 

 

Solid and Vented Shelf Dimensions 

Shipping Weight 

Shelf Depth 

Mounting Depth Ranges 

13.84" (351.5 mm) 

15.75" - 21.65"  (400 mm - 550 mm) 

10 lb (4.5 kg) 

20.73" (526.5 mm) 

22.64" - 28.54" (575 mm - 725 mm) 

12 lb (5.4 kg) 

27.62" (701.6 mm) 

29.53" - 35.43" (750 mm - 900 mm) 

15 lb (6.8 kg) 

34.51" (876.6 mm) 

36.42" - 42.32" (925 mm - 1075 mm) 

18 lb (8.2 kg) 


Note: Shelves adjust in 1" (25 mm) increments 

9/24/2018 6:48:53 PM