| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

QuadraRack Support Brackets 


Bracket Mounting Depth Dimensions
 

15.75" to 19.69" (400mm - 500mm) 
20.67" to 24.61" (525mm - 625mm) 
25.59" to 29.53" (650mm - 750mm) 
30.51" to 34.45" (775mm - 875mm) 
35.43" to 39.37" (900mm - 1000mm) 
40.35" to 44.29" (1025mm - 1125mm) 


Load Capacity 

200 lbs (90.7kg) 
200 lbs (90.7kg) 
200 lbs (90.7kg) 
200 lbs (90.7kg) 
200 lbs (90.7kg) 
200 lbs (90.7kg) 


Shipping Weight 

5 lb (2.3 kg) 
6 lb (2.7 kg) 
7 lb (3.2 kg) 
9 lb (4.1 kg) 
10 lb (4.5 kg) 
12 lb (5.4 kg) 

 

 

QuadraRack Depth Ranges 

Equipment Support Rails 
Adjustment Ranges
 
400-550mm   575-725mm   750-900mm   925-1075mm 
         
 400-500mm  ~~~~~OO OOOOOOO OOOOOOO OOOOOOO
 525-625mm  OOOOO~~ ~~~OOOO  OOOOOOO OOOOOOO
 650-750mm  OOOOOOO OOOOOOO ~OOOOOO  OOOOOOO
 775-875mm OOOOOOO OOOOOOO  O~~~~~O OOOOOOO
 900-1000mm OOOOOOO OOOOOOO  OOOOOO~  ~~~~OOO
 1025-1125mm OOOOOOO OOOOOOO OOOOOOO OOOO~~~
 Note: There are seven adjustment positions for each QuadraRack depth range.
 The ~ and the O denote those positions.
 O denotes Open, ~ denotes Support Rail.

      

 

 

 

 

 

 

 











 
 


















Note: It is recommended that the final mounting depth of the QuadraRack
be
 known before choosing the mounting brackets.

QuadraRack mounting depth and Mounting Bracket depth are both adjustable
in 1" (25mm) increments.
 

9/23/2018 2:54:35 AM