Technical Support 800-834-4969

QuadraRack

close

 

QuadraRackTM Frames  

 

The strength and stability of a freestanding cabinet in a cost-effective open architecture

Constructed of aluminum and/or steel
Open architecture for easy access to cable and unrestricted airflow
*Enhanced* New RMU markings for fast equipment mounting
Up to 2,000 lb load rating
Ability to add any CPI vertical cabling section
Two styles of QuadraRack Frames to suit your application
QuadraRack 4-Post Frame – strong and sturdy equipment mounting
    (with #12-24 tapped rails);not intended for storing servers
QuadraRack Server Frame – a cost-effective, heavy-duty server rack
    (with square-punched rails)

 

QuadraRack Frame