Technical Support 800-834-4969

Ground Jumper

close

 

Ground Jumpers provide common grounding from equipment rack or cabinet to halo conductor. Can be used with CPI "L" Brackets to attach cable run vertically along equipment rack or cabinet. Ground Jumpers are constructed of a 9'-long #6 AWG green insulated stranded copper conductor attached to a compression lug with two 1/4" bolt holes spaced on 5/8" center.

  • Available individually or in packages of 10
  • Constructed of UL Listed components
  • Other configurations available on request
 

Ground Jumper