| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Provides electrical continuity from rack to rack. Constructed of 3/16" thick x 3/4" high Hard-Drawn Electrolytic Tough Pitch 110 Alloy copper bar with eight #6-32 tapped lug mounting holes on 1" (25.4 mm) centers and two pairs of 5/16" (7.938 mm) diameter holes spaced 3/4" (19.1 mm) apart for attaching ground jumpers.

Part number consists of Busbar and a hardware kit that includes:

  • 1 splice plate bar, 3"L (80 mm)
  • 2 #12-24 copper machine screws
  • 2 #12 copper flat washers
  • 8 #6-32 copper machine screws
  • 8 #6 ring terminals

Other configurations available on request
UL Listed 

 Horizontal Rack Busbar 
5/21/2018 5:24:43 PM