Technical Support 800-834-4969

Vertical Rack Busbar Kit

close

 

Vertical Rack Busbar Kits isolate the Busbar from the rack to help control current paths from passing through one piece of equipment to another.
Kits include:
- 1 #2 AWG two-hole ground compression lug
   with 3/8" holes on 1" centers
- 3 white Delrin® insulator blocks
- 3 self-tapping screws
- 3 #12-24 mounting screws
- 2 stainless steel lock washers, 5/16"
- 2 nuts
Other configurations are available on request
UL Listed

Vertical Rack Busbar Kit

 

(shown mounted to rack)