Technical Support 800-834-4969

Large Horizontal Ring Panel

close

 

Used to organize horizontal cable runs. High heavy-duty aluminum rings with rounded edges protect cable sheaths and will not bind during installation. Rings are bolted onto panels so they can be added or removed as needed. 19" and 23" wide rack panel options come pre-assembled with seven equally space rings.

  • 6"W x 2.8"H heavy duty aluminum rings
  • Rounded deges protect cable sheaths
  • Rings can be added or removed as needed
  • Installation hardware not included
 
Horizontal Ring Panel