Technical Support 800-834-4969

Medium Rack Cabling Manager



Used to organize horizontal cable and wire runs. Two sizes of slotted plastic rings provide ample room to hold all types and sizes of wiring and cabling.

  • Plastic rings are mounted 2.265" apart on 19" or 23" aluminum panels
  • Easy to install on equipment racks
  • Installation hardware not included

Medium Rack Cable Manager