Technical Support 800-834-4969

Patch Panel Wire Management Bar

close

 

The Patch Panel Wire Management Bar provides the necessary wire management and strain relief requuired by ANSI/TIA/EIA-568-B. Sold individually. Attaches to cabinet/rack with standard #12-24 rack screws (not included)

  • 19" cabinet/rack mountable
  • May be mounted inward for 6" channel or outward to standard 3" cabinet/rack side channel
  • Wire tie holes maintainwire perpendicular relative to termination point
  • Made of sturdy aluminum
 

Patch Panel Wire Management Bar