Technical Support 800-834-4969

Equipment Support Bracket

close

 

The CPI Equipment Support Bracket mounts on the rear of the rack channel to provide safety and additional support for deep or heavy electronic equipment panel or rack mounted on CPI racks.

  • Supports electronic equipment up to 24” deep and weighing up to 60 lb
  • Requires only 2 RMU (3.47”)
  • Made of strong, lightweight aluminum
  • Overall depth is 13”, Chassis support lip is 1.5” wide
  • Fits all EIA standard hole pattern rack channels
 

Equipment Support Bracket