Technical Support 800-834-4969

Rack Base Dust Cover

close

 

Improves appearance of self-support racks and prevents the accumulation of dust and debris at the rack base.

Material is aluminum.  Snaps securely in place over the base assembly. No mounting hardware necessary.  For CPI Standard or Universal racks with 3” or 6” deep channel.

Rack Base Dust Cover