Technical Support 800-834-4969

Rack Dollies

close

 

Allows rack to be moved, providing access to equipment for maintenance,
testing, cleaning, etc.
 

 

Mid-Size Rack DollyAllows rack to be easily moved, providing access to equipment for maintenance, testing, cleaning, etc. The front wheel may be locked to prevent unintentional movement.
Two-piece construction of 1/4" aluminum
Load capacity 750 pounds
Mounts to most CPI Universal and Standard racks. NOTE: Dolly will not fit UPS frame,
Controller/Large Equipment frame or 6" High Density frame.
Unique upside-down base angle assembly design adds 1-1/4" to rack’s height
Full swivel capability allows racks to move easily forwards or backwards to gain greater access to equipment
Fits within CPI single rack enclosures
Complete with hardware; Sold in pairs
Note, rack cannot be installed with inverted base angles if Vertical Cable Management is insatlled. 

Mid-Size Rack Dolly 

Rack Universal Dolly WheelsAllows rack to be moved, providing access to equipment for maintenance, testing, cleaning, etc.  Wheels may be locked to prevent moving during assembly stages. (Note: Not to be used with enclosures)
Two-piece construction of 3/8" aluminum
Holds any width self-support rack or frame
Rack mounting hardware included
Load capacity of 1,000 lb
Note, cannot be used with Vertical Cable Managers attached. 

Rack Universal Dolly Wheels 

Rack Standard Rollers
Mount to CPI Universal and Standard racks, regardless of width
Fixed rollers prevent rack from accidental turning
Supports up to 500 lb, adding 2" to rack’s height
Ships complete with installation hardware
 Rack Standard Rollers