All the necessary hardware to securely attach two racks side-by-side. Universal Rack Kit consists of: - 2 spacer plates 1" x 3" x 1/8" thick aluminum - 4 each 5/16-18 x 2" hex cap screws - 4 each 5/16-18 hex nuts - 8 each 5/16 plain washers Use the Universal Kit on Universal Racks and Universal ExpandaRacks, Standard Rack Kit consists of: - 2 spacer plates 1" x 3" x 1/8" thick aluminum - 4 each 1/2-20 x 1" hex cap screws - 4 each 1/2-20 hex nuts - 4 each 1/2 plain washers Use the Standard kit for all Standard racks, QuadraRacks, Standard ExpandaRacks, XLBET Systems, MDF Systems.
|

|