Technical Support 800-834-4969

Global Standard Pack

close

 

The Global Standard Pack is an easy-to-use solution for managing equipment and cabling at the cross connect. It includes one CPI Standard Rack, a concrete floor installation kit, and one or two CPI Global Vertical Cabling Sections packaged in a single carton.

The Global Standard shown has two Global Vertical Cabling Sections used back-to-back on the same side of the rack to create a double-sided cable manager. Cabling sections can also be used on opposite sides of the rack.

  • Numbered RMU spaces on the rack are printed on the equipment mounting channels providing the installer an easy way of positioning equipment in planned spaces
  • Cable openings in Global Vertical Cabling Section align with RMU spaces on the rack allowing cables to exit by RMU 
  • Cable openings have rounded edges to protect cable and will not deform or break
  • Cover snaps on and opens to the right or left for easy access to cables during moves, adds or changes


MAXIMUM RECOMMENDED CAT5e/CAT6 CABLE CAPACITY
Based on 40% fill per NFPA “Conduit Cable Fill”
CAT 5e diameter of 0.22”, CAT 6 diameter of 0.275”

Global Vertical Cabling Section (GVCS) 

3.65” Wide x 6.76” Deep

Cable Rings (optional)

6.00” Wide x 6.76” Deep

Single-sided

Double-sided

3.65” Wide

6.00” Wide

Single-sided

Double-sided

291 

582 

344 

577 

508 

1016 

 

3.65” Wide x 9.30” Deep

 

6.00” Wide x 9.30” Deep

Single-sided

Double-sided

Single-sided

Double-sided

419 

838 

731 

1462 

Global Standard Pack 

Global Standard Pack Shipping