Technical Support 800-834-4969

Rack Information

close

 

Universal Racks     Standard Racks Seismic Frame Two-Post Rack

Applications:  Network facilities and data center computer room 

Key Features:

  • Threaded rails for quick attachment of network equipment and patch panels
  • Use with shelves to support large equipment
  • Fixed position mounting channels
  • Marked and numbered rack-mounted spaces (U)
  • Integral grounding and bonding system
  • UL Listed

Equipment Load Bearing Capacity: 1500 lb (680.4 kg)

Construction: Bolted Aluminum

Applications: Network facilities

Key Features:

  • Threaded rails for quick attachment of network equipment and patch panels
  • Use with shelves to support large equipment
  • Fixed position mounting channels
  • Marked and numbered rack-mount spaced (U)
  • Integrated grounding with a built-in attachment point for a ground (earthing) connection
  • UL Listed

Equipment Load Bearing Capacity: 1000 lb (453 kg)

Construction: Bolted Aluminum

Applicatons: Network facilities

Key Features:

  • Designed for use in earthquake hazard areas
  • Meets GR-63-CORE NEBS Zone 4 requirements
  • Threaded or square-punched mounting rails can be set 6" (150 mm) or 3" (80 mm) apart
  • Marked and numbered rack-mount spaces (U) with reversible numbering
  • Integral grounding and bonding system
  • Built-in attachment points for cable guides and power
  • UL Listed

Equipment Load Bearing Capacity: 1000 lb (453.6 kg)

Construction: Welded Steel